You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC1326

AS-Interface PROFIBUS DP gateway

AC1326

ASI DP GATEWAY 2 MASTER

AS-Interface PROFIBUS DP gateway

AC1326

ASI DP GATEWAY 2 MASTER

Article no longer available - archive entry
Alternative articles: AC1376 Product comparison: AC1326 / AC1376 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
  • cul
Application
Application PROFIBUS DP gateway
Electrical data
Operating voltage [V] 24 DC; ("supply class 2" to cULus)
Insulation rating [V] 500
Current consumption [mA] < 400
Max. current consumption from AS-i [mA] 10
Max. power consumption [VA] 10
Number of AS-i masters 2
Electrical separation yes
Interfaces
Communication interface PROFIBUS
PROFIBUS
Transmission standard EN 50170
Transmission rate 12 MBaud
Protocol Profibus DP
Usage type data transmission
Note on interfaces
diagnostic function
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 20
AS-i classification
AS-i version 2.1
AS-i master profile M3
AS-i certificate 61106
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 86 x 131 x 107
Materials aluminium; steel sheet galvanised
Displays / operating elements
Display
operation 3 x LED, red
3 x LED, green
2 x LED, yellow
full graphic LCD display
Remarks
Pack quantity 1 pcs.