- Products
- AC1321
AS-Interface CANopen gateway with PLC
AC1321
ControllerE 1Mstr CO RS232
AS-Interface CANopen gateway with PLC
AC1321
ControllerE 1Mstr CO RS232
Article no longer available - archive entry
Alternative articles: AC1331 Product comparison: AC1321 / AC1331 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | decentralised controller; CANopen gateway |
---|
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Current consumption [mA] | < 500 |
Max. current consumption from AS-i [mA] | 10 |
Max. power consumption [VA] | 10 |
Number of AS-i masters | 1 |
Interfaces
Communication interface | RS232; CAN |
---|
Number of CAN interfaces | 1 |
---|---|
Protocol | CANopen |
Usage type | data transmission |
Number of R232 interfaces | 1 | |
---|---|---|
Transmission rate | 9600...115200 Baud | |
Connector type | RJ11 | |
Usage type | programming | |
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...70 |
Max. relative air humidity [%] | 95 |
Protection | IP 20 |
AS-i classification
AS-i version | 2.1 |
---|---|
AS-i master profile | M3 |
Mechanical data
Housing | housing for DIN rail mounting |
---|---|
Materials | aluminium; steel sheet galvanised |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|