You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC1318

AS-Interface DeviceNet gateway with PLC

AC1318

ControllerE M4 1Master DN

AS-Interface DeviceNet gateway with PLC

AC1318

ControllerE M4 1Master DN

  • With integrated fieldbus interface and PLC
  • Reliable and fast data exchange with the sensor actuator level
  • Colour display for indicating the status of all AS-i slaves
  • User-friendly and simple configuration, set-up and diagnosis
  • Quick-setup menu with intuitive operation
Article no longer available - archive entry
  • ce
  • asib
  • cul
Application
Application decentralised controller; DeviceNet gateway
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] < 500
Max. current consumption from AS-i [mA] 10
Max. power consumption [VA] 10
Number of AS-i masters 1
Interfaces
Communication interface RS232; CAN
CAN
Protocol DeviceNet
Usage type data transmission
Note on interfaces
Group 2 only Slave
RS232
Number of R232 interfaces 1
Transmission rate 9600...115200 Baud
Connector type RJ11
Usage type programming
Note on interfaces
electrically isolated
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Protection IP 20
AS-i classification
AS-i version 3.0
AS-i master profile M4
Mechanical data
Weight [g] 560
Housing housing for DIN rail mounting
Materials aluminium; steel sheet galvanised
Displays / operating elements
Display
function 3 x LED, red
4 x LED, green
2 x LED, yellow
full graphic LCD display
Remarks
Pack quantity 1 pcs.