- Products
- AC1306
AS-Interface PROFIBUS DP gateway
AC1306
ControllerE 2Mstr DP RS232
AS-Interface PROFIBUS DP gateway
AC1306
ControllerE 2Mstr DP RS232
Article no longer available - archive entry
Alternative articles: AC1366 Product comparison: AC1306 / AC1366 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | decentralised controller; PROFIBUS DP gateway |
---|
Electrical data
Operating voltage [V] | 24 DC; ("supply class 2" to cULus) |
---|---|
Insulation rating [V] | 500 |
Current consumption [mA] | < 500 |
Max. current consumption from AS-i [mA] | 10 |
Max. power consumption [VA] | 10 |
Number of AS-i masters | 2 |
Electrical separation | yes |
Interfaces
Communication interface | RS232; PROFIBUS |
---|
Transmission standard | EN 50170 | |
---|---|---|
Transmission rate | 12 MBaud | |
Protocol | Profibus DP | |
Usage type | data transmission | |
Note on interfaces |
|
Number of R232 interfaces | 1 | |
---|---|---|
Transmission rate | 9600...115200 Baud | |
Connector type | RJ11 | |
Usage type | programming | |
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...70 |
Max. relative air humidity [%] | 95 |
Protection | IP 20 |
AS-i classification
AS-i version | 2.1 |
---|---|
AS-i master profile | M3 |
AS-i certificate | 61104 |
Mechanical data
Weight [g] | 557 |
---|---|
Housing | housing for DIN rail mounting |
Materials | aluminium; steel sheet galvanised |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|