You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC1213

AS-Interface power supply

AC1213

AS-i ltd.Power Source Class2

AS-Interface power supply

AC1213

AS-i ltd.Power Source Class2

Article no longer available - archive entry
Alternative articles: AC1256 Product comparison: AC1213 / AC1256 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
  • cul
Electrical data
Nominal voltage AC [V] 110 / 230; (selectable)
Nominal frequency AC [Hz] 47...63
Input voltage range AC [V] 85...132 / 184...264
Output voltage DC [V] 29.5...31.6
Protection class I
Max. output current at min. output voltage [A] 3.2
Number of output circuits 1
Max. residual ripple [%] 0.1
Derating [W/K] 2 (> 60 °C)
Integrated data decoupling yes
Outputs
Short-circuit protection yes
Overload protection yes
Parallel connection of outputs possible no
Series connection of outputs possible no
Operating conditions
Ambient temperature [°C] 0...70
Protection IP 20
Tests / approvals
EMC
EN 60950/A2 1993
EN 50081-1
EN 61000-6-2
Mechanical data
Materials aluminium
Displays / operating elements
Display
function LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 1.5...6 mm²