You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC1008

AS-Interface DeviceNet gateway with PLC

AC1008

CONTR/1MSTR/1RS232C/1DN

AS-Interface DeviceNet gateway with PLC

AC1008

CONTR/1MSTR/1RS232C/1DN

Article no longer available - archive entry
Alternative articles: AC1318 Product comparison: AC1008 / AC1318 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
  • cul
Application
Application use as minicontroller and gateway
Electrical data
Operating voltage [V] 22...30 DC; (24 DC ; to PELV)
Insulation rating [V] 500
Max. current consumption from AS-i [mA] 80
Max. power consumption [VA] 10
Electrical separation yes
Outputs
Electrical design AS-i
Interfaces
Communication interface RS232
RS232
Number of R232 interfaces 1
Transmission rate 4800...62400 Baud
Connector type SUB-D
Usage type programming
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 20
AS-i classification
AS-i master profile M1
AS-i certificate 22504
Mechanical data
Housing housing for DIN rail mounting
Materials aluminium
Displays / operating elements
Display
function check 2 x LED, red
2 x LED, green
2 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection screw terminals: 5 x