- Products
- AC1006
AS-Interface PROFIBUS DP gateway with PLC
AC1006
Contr 2MSTR 1RS232C 1DP
AS-Interface PROFIBUS DP gateway with PLC
AC1006
Contr 2MSTR 1RS232C 1DP
Article no longer available - archive entry
Alternative articles: AC1028 Product comparison: AC1006 / AC1028 When selecting an alternative article and accessories please note that technical data may differ!
Replacement units for Krones systems should be obtained directly from the company Krones. This unit is not directly compatible.
Application
Application | use as minicontroller and gateway |
---|
Electrical data
Operating voltage [V] | 22...30 DC; (24 DC ; to PELV) |
---|---|
Insulation rating [V] | 500 |
Max. current consumption from AS-i [mA] | 80 |
Max. power consumption [VA] | 10 |
Electrical separation | yes |
Outputs
Electrical design | AS-i |
---|
Interfaces
Communication interface | RS232 |
---|
Number of R232 interfaces | 1 |
---|---|
Transmission rate | 4800...62400 Baud |
Connector type | SUB-D |
Usage type | programming |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...70 |
Max. relative air humidity [%] | 95 |
Protection | IP 20 |
AS-i classification
AS-i master profile | M1 |
---|---|
AS-i certificate | 22501 |
Mechanical data
Housing | housing for DIN rail mounting |
---|---|
Materials | aluminium |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Notes | Replacement units for Krones systems should be obtained directly from the company Krones.; This unit is not directly compatible. | ||
Pack quantity | 1 pcs. |
Electrical connection
Connection | screw terminals: 7 x |
---|