You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC1005

AS-Interface PROFIBUS DP gateway with PLC

AC1005

Contr 1MSTR 1RS232C 1DP

AS-Interface PROFIBUS DP gateway with PLC

AC1005

Contr 1MSTR 1RS232C 1DP

Article no longer available - archive entry
Alternative articles: AC1027 Product comparison: AC1005 / AC1027 When selecting an alternative article and accessories please note that technical data may differ!
Replacement units for Krones systems should be obtained directly from the company Krones. This unit is not directly compatible.
  • ce
  • asi
  • cul
Application
Application use as minicontroller and gateway
Electrical data
Operating voltage [V] 22...30 DC; (24 DC ; to PELV)
Insulation rating [V] 500
Max. current consumption from AS-i [mA] 80
Max. power consumption [VA] 10
Electrical separation yes
Outputs
Electrical design AS-i
Interfaces
Communication interface RS232
RS232
Number of R232 interfaces 1
Transmission rate 4800...62400 Baud
Connector type SUB-D
Usage type programming
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 20
AS-i classification
AS-i master profile M1
AS-i certificate 22501
Mechanical data
Housing housing for DIN rail mounting
Materials aluminium
Displays / operating elements
Display
function check 2 x LED, red
2 x LED, green
2 x LED, yellow
Remarks
Remarks
Replacement units for Krones systems should be obtained directly from the company Krones.
This unit is not directly compatible.
Notes Replacement units for Krones systems should be obtained directly from the company Krones.; This unit is not directly compatible.
Pack quantity 1 pcs.
Electrical connection
Connection screw terminals: 5 x