You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC046A

AS-Interface AirBox

AC046A

AirBox 2DI 1PO M12 ATEX

AS-Interface AirBox

AC046A

AirBox 2DI 1PO M12 ATEX

Article no longer available - archive entry
Alternative articles: AC246A + E7000A Product comparison: AC046A / AC246A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 165
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of pneumatic outputs: 1
Inputs
Number of digital inputs 2
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 20...30
Max. total current rating of inputs [mA] 100
Input current High [mA] > 3
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Number of pneumatic outputs 1
Operating conditions
Ambient temperature [°C] 0...40
Note on ambient temperature
with special compressed air treatment: < 0 °C
Protection IP 65
Tests / approvals
ATEX marking II 3D T 65 °C IP 65 X
EMC
EN 50295
AS-i classification
AS-i profile S-3.F
AS-i I/O configuration [hex] 3
AS-i ID code [hex] F
AS-i certificate pending yes
Assignment of the data bits
data bit D0 D1 D2 D3
socket I-1 I-1 / I-2 O-3 -
pin 4 2 / 4 - -
Mechanical data
Type of mounting screw mounting
Materials PBT
Pneumatic system 1 x 4/2-way seat valve
Operating pressure range [bar] 3...8
Operating pressure range [MPa] 0.3...0.8
Note on working pressure range
incl. possible pressure peaks
Air flow at 6/5 bar [l/min] 500
Air flow at 6/0 bar [l/min] 700
Permissible compressed air filtered (5 µm); lubricated (ISO-VG10) or not lubricated
Auxiliary air 90 % vacuum [bar] 3...8
Auxiliary air 90 % vacuum [MPa] 0.3...0.8
Tube fittings Legris LF 3000/8 / LF 3000/4
Exhaust integrated exhaust
Displays / operating elements
Display
operation LED, green
function LED, yellow
Accessories
Accessories (optional)
Module lower part:, AC5000
Remarks
Remarks
Use M12 connectors with hexagon nuts, tightening torque 0.8 Nm.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: M12