- Products
- AC042A
AS-Interface AirBox
AC042A
Airbox 2DI 1PO M12 II 3D
AS-Interface AirBox
AC042A
Airbox 2DI 1PO M12 II 3D
Article no longer available - archive entry
Alternative articles: AC542A + E7000A Product comparison: AC042A / AC542A When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 170 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4; Number of pneumatic outputs: 2 |
---|
Inputs
Number of digital inputs | 4; (2 x 2) |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Power supply [V] | 20...30 |
Max. total current rating of inputs [mA] | 100 |
Input current High [mA] | > 3 |
Input current Low [mA] | < 1.5 |
Switching level high [V] | > 10 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|---|
Number of pneumatic outputs | 2 |
Operating conditions
Ambient temperature [°C] | 0...40 | |
---|---|---|
Note on ambient temperature |
|
|
Protection | IP 65 |
Tests / approvals
ATEX marking | II 3D T 65 °C IP 65 X | ||
---|---|---|---|
EMC |
|
AS-i classification
AS-i profile | S-7.F | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i I/O configuration [hex] | 7 | |||||||||||||||
AS-i ID code [hex] | F | |||||||||||||||
AS-i certificate pending | yes | |||||||||||||||
Assignment of the data bits |
|
Mechanical data
Type of mounting | screw mounting | |
---|---|---|
Materials | PBT | |
Pneumatic system | 2 x 3/2-way seat valves | |
Operating pressure range [bar] | 2...8 | |
Operating pressure range [MPa] | 0.2...0.8 | |
Note on working pressure range |
|
|
Air flow at 6/5 bar [l/min] | 350 | |
Air flow at 6/0 bar [l/min] | 550 | |
Permissible compressed air | filtered (5 µm); lubricated (ISO-VG10) or not lubricated | |
Tube fittings | Legris LF 3000/8 | |
Exhaust | integrated exhaust |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connector: M12; coding: A |