You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC008A

AS-Interface ClassicLine module

AC008A

ClassicL45 4DO T M12 ATEX

AS-Interface ClassicLine module

AC008A

ClassicL45 4DO T M12 ATEX

Article no longer available - archive entry
Alternative articles: AC508A + E7000A Product comparison: AC008A / AC508A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 50
Max. current load total [A] 2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 4
Outputs
Electrical design AS-i
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 15...30; (to PELV)
Max. current load per output [mA] 1000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1))
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] 0...40
Protection IP 67
Tests / approvals
ATEX marking II 3G EEx nA II T6 X
II 3D T60 °C IP 67 X
EMC
EN 50295
AS-i classification
AS-i version 2.1
AS-i addressing IR addressing possible
Extended addressing mode no
AS-i profile S-8.0.E
AS-i I/O configuration [hex] 8
AS-i ID code [hex] 0.E
AS-i certificate pending yes
Assignment of the data bits
data bit D0 D1 D2 D3
socket O-1 O-2 O-3 O-4
pin 4 4 4 4
Mechanical data
Type of mounting AS-i interface to FC-E lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
errors LED, red
function LED, yellow
Accessories
Items supplied
AC5003
Remarks
Remarks
Use M12 connectors with hexagon nuts, tightening torque 0.8 Nm.
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK-E:
Connector: M12; coding: A