- Products
- AC007A
AS-Interface ClassicLine module
AC007A
ClassicL45 2DI 2DO T M12
AS-Interface ClassicLine module
AC007A
ClassicL45 2DI 2DO T M12
Article no longer available - archive entry
Alternative articles: AC507A + E7000A Product comparison: AC007A / AC507A When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 150 |
Max. current load total [A] | 2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 2 |
---|
Inputs
Number of digital inputs | 2 |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Power supply [V] | 18...30 |
Max. total current rating of inputs [mA] | 100 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|---|
Number of digital outputs | 2 |
Circuit | PNP |
Voltage range DC [V] | 15...30; (to PELV) |
Max. current load per output [mA] | 1000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1)) |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | 0...40 |
---|---|
Protection | IP 67 |
Tests / approvals
ATEX marking | II 3G EEx nA II T6 X | ||
---|---|---|---|
II 3D T60 °C IP 67 X | |||
EMC |
|
AS-i classification
AS-i profile | S-3.0.E | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i I/O configuration [hex] | 3 | |||||||||||||||
AS-i ID code [hex] | 0.E | |||||||||||||||
AS-i certificate pending | yes | |||||||||||||||
Assignment of the data bits |
|
Mechanical data
Type of mounting | AS-i interface to FC-E lower parts |
---|---|
Dimensions [mm] | 45 x 83 x 25 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|||||
---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
contact pins to module lower part, FK-E: | |
Connector: M12; coding: A |