1. Homepage
  2. Products
  3. Position sensors
  4. Capacitive sensors
  5. Long sensing range for conveying

Capacitive sensors - Long sensing range for conveying

  • Easy setting of the sensing range via potentiometer
  • High noise immunity
  • Compact and robust housing
  • Versions with combined AC/DC output and two-wire technology
  • Versions with connectors, terminals or connection cable


Long sensing range for conveying applications

The adjustable sensing range of capacitive sensors of up to 60 mm enables maximum flexibility in mounting and at the same time high excess gain. The rectangular type with plastic housing is especially suitable for monitoring bucket elevators.
The noise-immune electronics prevent incorrect switching of the sensor (e.g. due to interference caused by frequency converters).
The sensors are equipped with a terminal chamber, a connection cable or an M12 connector.