Detecting problems in submersible pumps using ifm’s Moneo solution
Submersible pumps do the essential – but dirty work – of transporting sewage to treatment plants. Prone to blockages, ragging, and general wear and tear, pumps need to be monitored to avoid events such as overflow and environmental contamination of public and residential areas.
But how do you monitor a pump submersed in a wet well and pumping sewage? The conditions are at least described as ‘hostile’. Not only is it impractical and costly to monitor pumps manually, there are numerous OH&S concerns. However, pumps are expensive assets and difficult to replace. Which is why an online monitoring solution is ideal.
With ifm’s remote monitoring solution you can visualise the condition of your submersible pumps and diagnose issues before they become serious problems. It combines ifm’s VSE proven diagnostic technology which uses task specific submersible accelerometers. Data from this system is directly coupled to ifm’s Moneo software to identify pumping issues which in turn provide current data and warnings via email or text.
With this solution the following issues can be detected.
|
Optionally, the system can also monitor:
|
Direct Comms to PLC via front end dedicated ports is also available for:
|