- O3M 3D Smart Sensor – Overview
- O2M AI for person detection
2D camera with AI person detection
Targeted person detection for mobile machines reduces false alarms
The O2M500 is a powerful 2D AI camera designed for reliable person detection in safety-critical applications. Developed for mobile machines with limited manoeuvrability, it reliably detects people even under challenging conditions such as poor lighting or complex operating scenarios.
With integrated AI, high computing power and robust industrial-grade design, the O2M AI actively helps prevent accidents involving people, protecting lives while making work processes safer and more efficient. – Made in Germany. Made by ifm.
Person detection
Reliable real-time person detection with deliberate suppression of other obstacles
ifm Deep Learning
ifm’s own person detection algorithm runs on a powerful on-board AI processor
Communicative
Whether CAN, CANopen, SAE J1939, Fast Ethernet, TCP, UDP, RTP, RTSP, H.264, H.265 or MJPEG: the O2M AI supports nearly all common communication interfaces
Robust design
Developed for use in mobile machines: extremely vibration- and shock-resistant
Easy to use
Configuration and updating via the ifm Vision Assistant using Ethernet or the integrated web server
Support from a single source
Benefit from effortless integration and expert support
Thanks to standardisation, the O2M AI can be seamlessly integrated into common control systems and HMIs
Area monitoring for forklift trucks
Challenge
A forklift truck driver’s view is often restricted by warehouse shelves, goods and loads. Unpredictable routes and movements of workers require the driver to react quickly to avoid collisions.
Advantages of the O2M500:
- Reliable person detection up to a distance of 30 m
- Reliable function in different lighting conditions and in confusing environments, enabled by the high-resolution HDR camera
- Collision warnings are issued exclusively for people, resulting in fewer false alarms and greater acceptance among drivers
Rear area monitoring on refuse collection vehicles
Challenge
The visibility of drivers of refuse collection vehicles is often restricted, especially when reversing. Narrow streets with many obstacles and pedestrians suddenly crossing the road pose additional risks.
Advantages of the O2M500:
- Targeted warnings are issued only when there is a genuine risk to people
- Prevention of collisions through early detection of people at distances of up to 30 metres
- Avoidance of unnecessary collision warnings, for example those caused by small branches in the driving path, thereby clearly focussing on protecting human life
Collision warning on construction equipment
Challenge
Dust, dirt and poor lighting impair the machine operator’s vision. Construction site environments are often confusing and require quick reactions to unexpected obstacles or people.
Advantages of the O2M500:
- Reliable detection of people in the working and driving areas of construction equipment, with ranges of up to 30 metres
- Robust functionality even under challenging conditions such as twilight, strong backlighting or dusty environments
- Integrated lens contamination detection ensures consistently high detection performance and operational reliability
Deep learning at the highest level – Made in Germany. Made by ifm
ifm relies on processes and components that meet all standards worldwide. Hardware, software and AI algorithms made in Germany. Everything from a single source. – Made by ifm.
Customisable – your own logic directly in the O2M AI camera
The O2M AI makes it possible to execute customised logics and functions, to pre-process data and to display individual overlays in the video stream. Set-up is easily done using the ifm Vision Assistant with drag-and-drop interface.
Outstanding image quality – your reliable 2D AI sensor
The 2D AI camera with very high light sensitivity delivers razor-sharp images for reliable person detection. The video stream is transmitted via Fast Ethernet and supports H.264, H.265 and MJPEG. Up to two video streams can be configured independently and output at the same time.