- Vibration sensors
- Maschinen Diagnose Portal
Machine diagnostics portal
At vibration.ifm.com, you will find a powerful and free online tool for analysing vibration data from ifm’s condition monitoring solutions. The vibration data recorded is automatically analysed, clearly visualised and made available in easy-to-understand PDF reports.
The trend analysis examines the historical data and determines threshold values for the respective condition parameters. In addition, raw data analysis can be used to identify unusual patterns in the raw vibration data on the basis of the machine specifications.
This enables users to quickly gain valuable insights from the data, optimise the hardware settings for the condition monitoring task and discover the possibilities of vibration analysis without the need for specialist knowledge.
Raw data analysis
Automatic analysis of raw vibration data from the VSE diagnostic electronics, the IO-Link vibration sensor VVB (=BLOB) or the moneo raw data export. The report provides an up-to-date analysis of the machine’s condition based on its parameters and identifies patterns such as unbalance, including its energy level. The function is primarily designed for standard machinery such as centrifugal pumps, fans, electric motors, vacuum pumps and separators, but can also provide valuable insights for other types of machinery.
The report is available to download and offers the following benefits:
- Overview of the machine’s condition, showing all notable patterns of damage
- State parameters and spectrum with highlighted patterns
- Specific recommendations for action to rectify damage and prevent future damage
- Full documentation as a free PDF report
Trend analysis
Automatic analysis of historical vibration data from the VSE diagnostic electronics, the VVB30x IO-Link condition monitoring sensor, or data exported from our moneo analysis IIoT platform.
The report is available to download and offers the following benefits:
- Recommended limit values for the various condition parameters
- Detection of different machine operating states and load modes
- Optimisation guidelines for the relevant monitoring task
- Full documentation as a free PDF report
Raw data analysis (VVB)
- moneo configure free
*.bin - Raw data - moneo Raw data
*.bin - Raw data
*.csv - Raw data
*.json - Raw data
Raw data analysis (VSE)
- VSE004
*.idat - Raw data
*.csv - Raw data - moneo Raw data
*.json - Raw data
Trend analysis (VVB)
- moneo configure free
*.bin - History file - moneo analysis
*.csv - moneo analysis
Trend analysis (VSE)
- VES004
*.idat - History file