You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. TN2530

Temperature sensor with display

TN2530

TN-013KBBD10-MFP

Temperature sensor with display

TN2530

TN-013KBBD10-MFP

Article no longer available - archive entry
Alternative articles: TN2511 Product comparison: TN2530 / TN2511 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
-40...125 °C -40...257 °F
Process connection threaded connection M18 x 1,5 internal thread
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class B)
Media liquids and gases
Pressure rating [bar] 300
Minimum installation depth [mm] 15
Electrical data
Operating voltage [V] 20...30 DC
Current consumption [mA] < 66
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 1.5
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Analogue voltage output [V] 0...10
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Probe length L [mm] 45
Measuring range
-40...125 °C -40...257 °F
Set point SP
-39.5...125 °C -39...257 °F
Reset point rP
-40...124.5 °C -40...256 °F
Analogue start point
-40...115 °C -40...239 °F
Analogue end point
-30...125 °C -22...257 °F
In steps of
0.5 °C 1 °F
Resolution
Resolution of switching output [K] 0.5
Resolution of analogue output [K] 0.125
Resolution of display [K] 0.5
Accuracy / deviations
Switch point accuracy [K] ± (Pt 1000 + 0,2 K)
Precision analogue output [K] ± (Pt 1000 + 0,2 K + 0,4%)
Display accuracy [K] ± (Pt 1000 + 0,2 K + ½ Digit)
Temperature drift per 10 K [K] 0.1
Response times
Dynamic response T05 / T09 [s] 1 / 3; (to DIN EN 60751)
Max. measuring/display cycle [ms] 200
Software / programming
Adjustment of the switch point programming button
Parameter setting options hysteresis / window; normally open / normally closed; min/max memory reset; Display unit; zero-point calibration; analogue output selectable and scalable
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
DIN EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
DIN EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
Mechanical data
Housing compact type for adapter
Materials stainless steel (304/1.4301); PBT; PC; EPDM/X; FKM
Materials (wetted parts) stainless steel (316L/1.4404)
Process connection threaded connection M18 x 1,5 internal thread
Displays / operating elements
Display
switching status LED, red
function display 7-segment LED display
measured values 7-segment LED display
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated