You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. ST3301

Flow sensor for connection to an evaluation unit

ST3301

STR12ZBB/6m

Flow sensor for connection to an evaluation unit

ST3301

STR12ZBB/6m

Article no longer available - archive entry
Product characteristics
Process connection G 1/2 external thread
Application
Application high-temperature range
Media Liquids; Gases
Pressure rating [bar] 30
Liquids
Application high-temperature range
Medium temperature [°C] 0...120
Gases
Medium temperature [°C] 0...100
Electrical data
Connection to control monitor VS 0100
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 5...1500
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Materials stainless steel (316Ti/1.4571)
Process connection G 1/2 external thread
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, silicone; Maximum cable length: 100 m; 4 x 0.25 mm²