You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. SR0101

Control monitor for flow sensors

SR0101

VS0200/ 24VDC

Control monitor for flow sensors

SR0101

VS0200/ 24VDC

Article no longer available - archive entry
Alternative articles: SR0150 Product comparison: SR0101 / SR0150 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Application
Application Flow monitoring; Temperature monitoring
Electrical data
Operating voltage tolerance [%] -10...10
Operating voltage [V] 24 DC
Current consumption [mA] 70
Power-on delay time [s] 30
Number of channels 1
Outputs
Electrical design relay
Contact rating 4 A, 250 V AC
Switching function flow monitoring relay energised when flow is present
Switching function temperature monitoring relay energised when temperature is exceeded
Software / programming
Adjustment of the switch point potentiometer
Selection liquids / gases slide switch
Switch point setting potentiometer
Temperature range [°C] 20...80
Repeatability of the set switch point [K] 4
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 40
Protection rating terminals IP 20
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 75 x 55 x 110
Materials plastics
Displays / operating elements
Display
function 11 x LED
switching status LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 16 x ...2.5 mm²