- Products
- RU1085
Incremental encoder with solid shaft
RU1085
RU-0500-I05/K
Incremental encoder with solid shaft
RU1085
RU-0500-I05/K
- Defined pulse sequence for the reliable detection of rotational speeds
- For precise position determination and linear measurement
- Quick and easy mounting
- High shock and vibration resistance
- Radial plug connection for use where space is restricted
Article no longer available - archive entry
Alternative articles: RUP500 Product comparison: RU1085 / RUP500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Resolution | 500 resolution |
---|---|
Shaft design | solid shaft |
Shaft diameter [mm] | 6 |
Application
Function principle | incremental |
---|
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 5 DC |
Current consumption [mA] | 150 |
Outputs
Electrical design | TTL |
---|---|
Max. current load per output [mA] | 20 |
Switching frequency [kHz] | 300 |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 500 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...100 |
---|---|
Storage temperature [°C] | -30...100 |
Max. relative air humidity [%] | 98 |
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 425 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 6 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 10 | |
Max. shaft load radial (at the shaft end) [N] | 20 | |
Fixing flange | synchro-flange |
Electrical connection
Connector: 1 x M23 (ifm 1001.4), radial |
Diagrams and graphs
Pulse diagram
|
|
---|