You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. RP1013

Incremental encoder with hollow shaft

RP1013

RP-3600-I05/N10

Incremental encoder with hollow shaft

RP1013

RP-3600-I05/N10

  • Defined pulse sequence for the reliable detection of rotational speeds
  • For precise position determination and linear measurement
  • Easy mounting directly on the shaft of the drive
  • Radial cable connection for use where space is restricted
  • High shock and vibration resistance
Article no longer available - archive entry
  • ce
  • c_nrtl_us
Product characteristics
Resolution 3600 resolution
Shaft design continuous hollow shaft
Shaft diameter [mm] 20
Application
Function principle incremental
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 5 DC
Current consumption [mA] < 150
Outputs
Electrical design TTL
Max. current load per output [mA] 20
Switching frequency [kHz] 300
Phase difference A and B [°] 90
Measuring/setting range
Resolution 3600 resolution
Operating conditions
Ambient temperature [°C] -30...60
Note on ambient temperature
higher temperature upon request
for the diagram see the installation instructions
Storage temperature [°C] -30...100
Max. relative air humidity [%] 75; (briefly: 95 %; condensation not permissible)
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Weight [g] 950
Dimensions [mm] Ø 87 / L = 40
Materials aluminium
Max. revolution, mechanical [U/min] 6000
Max. starting torque [Nm] 15
Reference temperature torque [°C] 20
Shaft design continuous hollow shaft
Shaft diameter [mm] 20
Shaft fit H7
Shaft material
steel (1.4104)
Installation depth of shaft [mm] > 20
Max. axial shaft misalignment [mm] 1,5; (Only to compensate for installation tolerances and thermal expansion.; No dynamic movement allowed.)
Electrical connection
Cable: 1 m, PUR; radial
Diagrams and graphs
Pulse diagram
Output A
Output B
0 index