You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. RO6353

Incremental encoder with hollow shaft

RO6353

RO-0250-I24/N1U

Incremental encoder with hollow shaft

RO6353

RO-0250-I24/N1U

Article no longer available - archive entry
  • ce
Product characteristics
Resolution 250 resolution
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 150
Outputs
Electrical design HTL
Max. current load per output [mA] 20
Switching frequency [kHz] 160
Type of short-circuit protection < 60 s
Phase difference A and B [°] 90
Measuring/setting range
Resolution 250 resolution
Operating conditions
Ambient temperature [°C] -30...92
Note on ambient temperature
Up < 18 V: -30...100 °C
Storage temperature [°C] -30...100
Max. relative air humidity [%] 98
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Dimensions [mm] Ø 58 / L = 35.5
Materials aluminium
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 2.5
Reference temperature torque [°C] 20
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Shaft fit H7
Shaft material
stainless steel
Installation depth of shaft [mm] 10
Max. axial shaft misalignment [mm] 1; (max. radial shaft alignment: ± 0,05 mm)
Electrical connection
Cable: 1 m, PUR; radial
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)