You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. RO1337

Incremental encoder with hollow shaft

RO1337

RO-2048-I05/N11

Incremental encoder with hollow shaft

RO1337

RO-2048-I05/N11

Article no longer available - archive entry
  • ce
  • c_nrtl_us
Product characteristics
Resolution 2048 resolution
Shaft design continuous hollow shaft
Shaft diameter [mm] 10
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 5 DC
Current consumption [mA] < 150
Outputs
Electrical design TTL
Max. current load per output [mA] 20
Switching frequency [kHz] 300
Phase difference A and B [°] 90
Measuring/setting range
Resolution 2048 resolution
Operating conditions
Ambient temperature [°C] -30...100
Max. relative air humidity [%] 98
Protection IP 64; (on the housing: IP 66; on the shaft: IP 64)
Tests / approvals
Shock resistance
200 g
Vibration resistance
30 g
Mechanical data
Weight [g] 460
Dimensions [mm] Ø 58 / L = 54.4
Materials aluminium
Max. revolution, mechanical [U/min] 12000; (when using both shaft clamping rings)
Max. starting torque [Nm] 2.5
Reference temperature torque [°C] 20
Shaft design continuous hollow shaft
Shaft diameter [mm] 10
Shaft fit H7
Shaft material
stainless steel
Installation depth of shaft [mm] 10
Max. axial shaft misalignment [mm] 1; (max. radial shaft alignment: ± 0,05 mm)
Electrical connection
Cable: 1 m, PUR; radial, can also be used axially
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)