You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. RN6059

Absolute singleturn encoder with solid shaft

RN6059

RN-8192-S24/N59

Absolute singleturn encoder with solid shaft

RN6059

RN-8192-S24/N59

Article no longer available - archive entry
  • ce
Product characteristics
Resolution 8192 resolution; 8192 steps; 13 bit
Communication interface SSI data interface
Shaft design continuous hollow shaft
Shaft diameter [mm] 25
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 180
Max. revolution electrical [U/min] 6000
Outputs
Code Gray code; (increasing code values when turned clockwise (seen on the shaft))
Code signal data input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 485; data output; synchronous serial; TTL-compatible signals, data, and data (inv.); incremental signals; 2 sinusoidal incremental signals (A and B) ; phase shifted by 90°; 1 Vss 2048 signal periods per revolution
Measuring/setting range
Resolution 8192 resolution; 8192 steps; 13 bit
Interfaces
Communication interface SSI data interface
Operating conditions
Ambient temperature [°C] -20...85
Storage temperature [°C] -30...100
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Dimensions [mm] Ø 87 / L = 45
Materials aluminium
Max. starting torque [Nm] 15
Reference temperature torque [°C] 20
Shaft design continuous hollow shaft
Shaft diameter [mm] 25
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Installation depth of shaft [mm] 46
Remarks
Remarks
Wires/pins not connected (n.c.) must not be used.
Electrical connection
Cable: 5 m, PUR; Maximum cable length: 100 m; radial
Diagrams and graphs
Pulse diagram
clock
data