You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. RN1202

Absolute singleturn encoder with solid shaft

RN1202

RN-8192-E05/R5B

Absolute singleturn encoder with solid shaft

RN1202

RN-8192-E05/R5B

Article no longer available - archive entry
  • ce
  • cruus
Product characteristics
Resolution 8192 steps; 13 bit
Communication interface fieldbus via gateway
Shaft design solid shaft
Shaft diameter [mm] 10
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 5 DC; (from the gateway)
Current consumption [mA] < 150
Max. revolution electrical [U/min] 6000
Outputs
Code Dual code
Code signal data input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 485; data output; synchronous serial; TTL-compatible signals, data, and data (inv.); incremental signals; 2 sinusoidal incremental signals (A and B) ; phase shifted by 90°; 1 Vss 512 signal periods per revolution
Measuring/setting range
Resolution 8192 steps; 13 bit
Interfaces
Communication interface fieldbus via gateway
Operating conditions
Ambient temperature [°C] -20...100
Storage temperature [°C] -30...100
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Materials aluminium
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 10
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR
Connector: 1 x M23; Maximum cable length: 150 m