You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. RM3004

Absolute multiturn encoder with hollow shaft

RM3004

RM-8192-E24/ U

Absolute multiturn encoder with hollow shaft

RM3004

RM-8192-E24/ U

  • For precise position, speed, angular and linear measurement
  • Direct output of the values via PROFIBUS interface
  • Robust housing for use in harsh industrial environments
  • High shock and vibration resistance
  • Easy mounting directly on the shaft of the drive
Article no longer available - archive entry
Alternative articles: RM3008 Product comparison: RM3004 / RM3008 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • c_nrtl_us
Product characteristics
Resolution 8192 steps; 4096 revolutions; 25 bit
Communication interface PROFIBUS DP
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Application
Function principle absolute
Revolution type multiturn
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 150
Max. revolution electrical [U/min] 6000
Outputs
Code Dual code
Measuring/setting range
Resolution 8192 steps; 4096 revolutions; 25 bit
Software / programming
Parameter setting options counting direction of the code values; Resolution; zero point; limit switches HI and LO; motion indicator; separation multiturn/singleturn
Diagnostic functions alarms; warnings; status; serial number of the encoder
Addressing address selector switch; 0...126
Interfaces
Communication interface PROFIBUS DP
PROFIBUS DP
Transmission standard DPV0 Class 2 / DPV2 Class 4 (EN50170)
Transmission rate ...12 Mbit/s
Operating conditions
Ambient temperature [°C] -40...70
Protection IP 64; (on the housing: IP 67; on the shaft: IP 64)
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Weight [g] 574.2
Materials aluminium
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Max. axial shaft misalignment [mm] 1
Fixing flange Stator coupling
Electrical connection
terminal strip in the terminal chamber: ; Maximum cable length: 100 m; 400 m (1.5 Mb/s)