You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Two switching outputs
  5. PPA060

Pressure switch with ceramic measuring cell

PPA060

PPA600-SBR14-ASIVG/US/ /V

Pressure switch with ceramic measuring cell

PPA060

PPA600-SBR14-ASIVG/US/ /V

Article no longer available - archive entry
  • ce
Product characteristics
Measuring range [bar] 0...600
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Design analogue value (16 bit value incl. sign)
Application for industrial applications
Media liquids and gases
Conditionally suitable for use in gases at pressures > 25 bar only on request
Medium temperature [°C] -25...80
Min. bursting pressure [bar] 1200
Pressure rating [bar] 800
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...31.6 DC
Current consumption [mA] < 25
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.3
Integrated watchdog yes
Outputs
Electrical design AS-i
Overload protection yes
Measuring/setting range
Measuring range [bar] 0...600
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 1,5
Hysteresis deviation [% of the span] < ± 1,0
Long-term stability [% of the span] < ± 0,1
Temperature coefficient zero point [% of the span / 10 K] 0,2; (0...70 °C)
Temperature coefficient span [% of the span / 10 K] 0,3; (0...70 °C)
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD Klasse B
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 1 kV Class A / 2 kV class B
EN 55011 emission Level B
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (304/1.4301); PA
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 50 million
Process connection threaded connection G 1/4 internal thread
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
operation LED, green
failure LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated