You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. PP2000

Pressure switch with ceramic measuring cell

PP2000

PP-PRG- /QFRKG/US/ /

Pressure switch with ceramic measuring cell

PP2000

PP-PRG- /QFRKG/US/ /

Article no longer available - archive entry
Alternative articles: PP2001 Product comparison: PP2000 / PP2001 When selecting an alternative article and accessories please note that technical data may differ!
supports EPS and IO-Link communication
  • ce
  • cul
Application
Special feature Gold-plated contacts
Application for industrial applications
Electrical data
Operating voltage [V] 10.8...30 DC
Current consumption [mA] < 60
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 1.5
Outputs
Output signal switching signal
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Response times
Max. measuring/display cycle [ms] 200
Software / programming
Parameter setting options depending on the connected sensor
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Weight [g] 0.378
Dimensions [mm] 100 x 34 x 48
Materials stainless steel (316L/1.4404); EPDM/X; CO-PC; PBT; FKM
Displays / operating elements
Display
switching status LED, red
function display 7-segment LED display
measured values 7-segment LED display
Accessories
Items supplied
jumper cables: 0,8 m, for parameter setting in the offline mode
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; Contacts: gold-plated