- Products
- PD3223
Pressure transmitter with ceramic measuring cell
PD3223
PD-025-SBN14-A-ZVG/US/ /E
Pressure transmitter with ceramic measuring cell
PD3223
PD-025-SBN14-A-ZVG/US/ /E
- Precise linear 4...20 mA output signal
- High repeatability and low linearity error
- With long-term stability thanks to high overload protection
- Robust stainless steel housing for use in harsh industrial environments
- Large operating temperature range and high protection rating
Article no longer available - archive entry
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Measuring range [bar] | 0...25 |
Process connection | threaded connection 1/4" NPT external thread |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for industrial applications |
Media | liquids and gases |
Cannot be used for | oils |
Medium temperature [°C] | -25...90; (on request: -40...90 °C) |
Min. bursting pressure [bar] | 350 |
Pressure rating [bar] | 150 |
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 9.6...32 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 720; (Ub = 24 V; (Ub - 9,6 V) / 20 mA) |
Overload protection | yes |
Measuring/setting range
Measuring range [bar] | 0...25 |
---|
Accuracy / deviations
Repeatability [% of the span] | < 0,1; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [% of the span] | < ± 0,5; (BFSL = Best Fit Straight Line; LS = limit value setting) |
Long-term stability [% of the span] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | 0,1; (-25...80 °C) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (-25...80 °C) |
Response times
Step response time analogue output [ms] | 3 |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
Mechanical data
Weight [g] | 219.4 |
---|---|
Materials | stainless steel (316L/1.4404); FKM; PA; EPDM/X |
Materials (wetted parts) | stainless steel (303/1.4305); ceramics; EPDM/X |
Min. pressure cycles | 100 million |
Process connection | threaded connection 1/4" NPT external thread |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|