- Products
- PB5121
Pressure sensor with LED bar display
PB5121
PB-250-SBM12-HFPKG/US/ /V
Pressure sensor with LED bar display
PB5121
PB-250-SBM12-HFPKG/US/ /V
Article no longer available - archive entry
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Measuring range [bar] | 0...250 |
Process connection | threaded connection M12 x 1,5 internal thread ISO 6149 |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for industrial applications |
Media | liquids and gases |
Conditionally suitable for | For gaseous media the application is limited to max. 25 bar. |
Medium temperature [°C] | -25...80 |
Min. bursting pressure [bar] | 850 |
Pressure rating [bar] | 400 |
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 10 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range [bar] | 0...250 | |
---|---|---|
Set point SP [bar] | 12.5...250 | |
Reset point rP [bar] | 7.5...245 | |
In steps of [bar] | 2.5 | |
Note on hysteresis |
|
Accuracy / deviations
Switch point accuracy [% of the final value] | < ± 2,0 |
---|---|
Repeatability [% of the final value] | < ± 0,25; (with temperature fluctuations < 10 K) |
Temperature drift per 10 K | < ± 0.3 |
Software / programming
Adjustment of the switch point | programming button |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
Mechanical data
Dimensions [mm] | Ø 34 / L = 91.5 |
---|---|
Materials | EPDM/X; FKM; NBR; PA; PBT; PC; stainless steel (304/1.4301) |
Materials (wetted parts) | FKM; ceramics; stainless steel (303/1.4305) |
Min. pressure cycles | 100 million |
Process connection | threaded connection M12 x 1,5 internal thread ISO 6149 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated |