You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OW5025

Infrared temperature sensor

OW5025

OWI-BPKG/10m

Infrared temperature sensor

OW5025

OWI-BPKG/10m

Article no longer available - archive entry
  • ce
Product characteristics
Housing threaded type
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20; ((24 V))
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 150
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range adjustable yes
Wave length range [µm] 6...14
Response times
Response time [s] < 500
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 113
Thread designation M30 x 1.5
Materials housing: brass white bronze coated
Lens material
plastics
Displays / operating elements
Display
switching status 2 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC; 4 x 0.34 mm²