- Products
- OU5087
Fibre-optic amplifier
OU5087
OUF-HNKG/US-100-DNS
Fibre-optic amplifier
OU5087
OUF-HNKG/US-100-DNS
Article no longer available - archive entry
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Electrical data
Operating voltage [V] | 10...50 DC |
---|---|
Current consumption [mA] | 35; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | NPN |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [m] | 0...0.12; (Through-beam sensor) |
---|---|
Range [mm] | 0...40; (Diffuse reflection sensor) |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.075 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 28 x 16 x 56 | |
Materials | PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|