You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OU5023

Through-beam sensor receiver

OU5023

OUE-HPKG/6M

Through-beam sensor receiver

OU5023

OUE-HPKG/6M

  • Very long range
  • Compact housing for use where space is restricted
  • Intuitive setting of the sensitivity via potentiometer
  • Clearly visible indication of the switching status
  • Large operating voltage range
Article no longer available - archive entry
Alternative articles: OU5047 Product comparison: OU5023 / OU5047 When selecting an alternative article and accessories please note that technical data may differ!
  • ccc
  • ce
  • cul
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 20; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 140
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 6
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 618
Mechanical data
Weight [g] 0.297
Housing rectangular
Dimensions [mm] 28 x 16 x 51
Materials PPO modified
Lens material
glass
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket: 1, E20211
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph