You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OL5042

Through-beam sensor receiver

OL5042

OLE-FNKG/LS-400

Through-beam sensor receiver

OL5042

OLE-FNKG/LS-400

Article no longer available - archive entry
Alternative articles: O5E502 + E21122 Product comparison: OL5042 / O5E502 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Overvoltage protection yes
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100; (200 (...50 °C))
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Transmitter / receiver receiver
Range [m] < 25
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 27 x 62
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 7/8" / M12; coding: A