You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OK5004

Fibre-optic amplifier

OK5004

OKF-FPKG/10M

Fibre-optic amplifier

OK5004

OKF-FPKG/10M

Article no longer available - archive entry
Alternative articles: OK5008 Product comparison: OK5004 / OK5008 When selecting an alternative article and accessories please note that technical data may differ!
  • csa
  • ce
  • ul
Product characteristics
Type of light red light
Housing rectangular
Electrical data
Operating voltage [V] 10...50 DC
Current consumption [mA] < 30; ((24 V))
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 120
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] 0...0.12; (Through-beam sensor)
Range [mm] 0...40; (Diffuse reflection sensor)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 529
Mechanical data
Housing rectangular
Dimensions [mm] 50 x 19 x 35
Materials PPO modified
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screwdrivers
screws: 2 x M4 x 25
washers: 2
spring washers: 2
Nuts: 2
Remarks
Remarks
light-on mode corresponds to the NC output function for through-beam fibre optics
corresponds to the NO output function for diffuse-reflection fibre optics
dark-on mode corresponds to the NO output function for through-beam fibre optics
corresponds to the NC output function for diffuse-reflection fibre optics
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m, PVC; 4 x 0.34 mm²