You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OJ5064

Through-beam sensor transmitter

OJ5064

OJS-OOKG/FO/0,15/US

Through-beam sensor transmitter

OJ5064

OJS-OOKG/FO/0,15/US

Article no longer available - archive entry
Alternative articles: OJ5108 Product comparison: OJ5064 / OJ5108 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Gold-plated contacts
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 19
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 10
Max. light spot diameter [mm] 1000
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.054
Housing rectangular
Dimensions [mm] 35 x 24 x 11
Materials housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS
Lens material
glass
Lens alignment front lens
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.15 m, PUR
Connection Connector: 1 x M12; coding: A; Moulded body: Hytrel 8068; Locking: stainless steel (316L/1.4404); Contacts: gold-plated