You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OIP282

Retro-reflective sensor

OIP282

OIP-DNKG/US/15M

Retro-reflective sensor

OIP282

OIP-DNKG/US/15M

  • Particularly robust metal housing for use in harsh industrial environments
  • Simple switch point setting via potentiometer and distance scale
  • Very long range
  • Range is independent of the object colour
  • Simple alignment due to visible red light
Article no longer available - archive entry
Alternative articles: OM5003 Product comparison: OIP282 / OM5003 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Type of light red light
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 20
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 624
Outputs
Electrical design NPN
Output function dark-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range referred to prismatic reflector [m] 0.1...15; (Prismatic reflector Ø 80 E20005)
Range adjustable no
Max. light spot width [mm] 100
Max. light spot height [mm] 130
Light spot dimensions refer to Range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 192.8
Dimensions [mm] 64 x 43 x 38
Thread designation M30 x 1.5
Materials diecast zinc
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nut: 1
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
excess gain graph
x: Abstand [m]
y: Funktionsreservefaktor