You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OIH282

Diffuse reflection sensor with background suppression

OIH282

OIH-HNKG/US/600MM

Diffuse reflection sensor with background suppression

OIH282

OIH-HNKG/US/600MM

  • Particularly robust metal housing for use in harsh industrial environments
  • Simple switch point setting via potentiometer and distance scale
  • Very long range
  • Precise background suppression and colour-independent detection
  • Simple alignment due to visible red light
Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Type of light red light
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] 35
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 625
Outputs
Electrical design NPN
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] < 600; (white paper 200 x 200 mm 90% remission)
Range on white object (90 % remission) [mm] < 600
Range on grey object (18 % remission) [mm] < 596
Range on black object (6 % remission) [mm] < 578
Range adjustable no
Max. light spot diameter [mm] 30
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 200.4
Dimensions [mm] 64 x 43 x 38
Thread designation M30 x 1.5
Materials diecast zinc nickel-plated
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nut: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A