- Products
- OG5115
Retro-reflective sensor
OG5115
OGP-FPKG/B1/V4A/US-100
Retro-reflective sensor
OG5115
OGP-FPKG/B1/V4A/US-100
Article no longer available - archive entry
Alternative articles: OGP300 or OGP301 Product comparison: OG5115 / OGP300 / OGP301 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | Gold-plated contacts; polarisation filter; Function check output |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 32 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Function check output | yes |
Max. voltage drop of function check output [V] | 3.5 |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [m] | < 3; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 262 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type | |
---|---|---|
Dimensions [mm] | M18 x 1 / L = 70.5 | |
Thread designation | M18 x 1 | |
Materials | stainless steel (316L/1.4404); PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
excess gain graph
|
|
---|