You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OG5082

Diffuse reflection sensor

OG5082

OGT-FNKG

Diffuse reflection sensor

OG5082

OGT-FNKG

Article no longer available - archive entry
Alternative articles: OGH502 Product comparison: OG5082 / OGH502 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 32
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 1...600; (white paper 200 x 200 mm 90% remission)
Range adjustable yes
Max. light spot diameter [mm] 169
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 64.5
Thread designation M18 x 1
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²