You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OG5071

Retro-reflective sensor

OG5071

OGPLFPKG/B4/V4A/US-100

Retro-reflective sensor

OG5071

OGPLFPKG/B4/V4A/US-100

Article no longer available - archive entry
Alternative articles: OGP700 or OGP701 Product comparison: OG5071 / OGP700 / OGP701 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Laser protection class 2
Housing threaded type
Application
Special feature Gold-plated contacts
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 30; (operation; $Einstellung: < 50 mA)
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 675
Typ. lifetime [h] 50000
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] 0.2...4; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Diameter of the smallest detectable object [mm] 1.5
Max. light spot diameter [mm] 7
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -10...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 2
Notes on laser protection
Caution: laser light
pulse performance: <= 2,2 mW
Wave length: 675 nm
frequency: 2,2 kHz
Pulse length: 24 µs
Do not stare into beam.
Avoid exposure to the laser light.
laser class: 2
EN 60825-1
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
excess gain graph