You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OG0016

Fibre-optic amplifier

OG0016

OGF-DBOA/90-250V

Fibre-optic amplifier

OG0016

OGF-DBOA/90-250V

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing threaded type
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 90...250 AC/DC
Protection class II
Type of light infrared light
Wave length [nm] 880
Outputs
Output function dark-on mode
Max. voltage drop switching output DC [V] 9.5
Max. voltage drop switching output AC [V] 9.5
Minimum load current [mA] 10
Max. leakage current [mA] 5
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Permanent current rating of switching output DC [mA] 50
Short-time current rating of switching output [mA] 900; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 70
Short-circuit protection no
Overload protection no
Detection zone
Range [m] 0...0.08; (Through-beam sensor)
Range [mm] 0...15; (Diffuse reflection sensor)
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 88
Thread designation M18 x 1
Materials brass nickel-plated
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Lock nut
Remarks
Remarks
dark-on mode corresponds to the NO output function for through-beam fibre optics
corresponds to the NC output function for diffuse-reflection fibre optics
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²