You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OF5061

Retro-reflective sensor

OF5061

OFP-FNKG

Retro-reflective sensor

OF5061

OFP-FNKG

Article no longer available - archive entry
Alternative articles: OF5062 Product comparison: OF5061 / OF5062 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing threaded type
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 320
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] 0.2...0.8; (Prismatic reflector Ø 80 E20005)
Range referred to prismatic reflector [m] 0.2...0.8; (Prismatic reflector Ø 80 E20005)
Max. light spot diameter [mm] 70
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.091
Housing threaded type
Dimensions [mm] M12 x 1 / L = 60
Thread designation M12 x 1
Materials brass nickel-plated
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph