- Products
- OD5014
Colour sensor
OD5014
ODC-MNKG/US
Colour sensor
OD5014
ODC-MNKG/US
Article no longer available - archive entry
Product characteristics
Type of light | red light; green light; blue light |
---|---|
Housing | rectangular |
Application
Application | colour recognition |
---|
Electrical data
Operating voltage [V] | 12...30 DC; (Max. residual ripple: 5 Vss) |
---|---|
Current consumption [mA] | 80 |
Protection class | II |
Type of light | red light; green light; blue light |
Typ. lifetime [h] | 100000 |
Reference temperature for service life [°C] | 25 |
Outputs
Electrical design | NPN |
---|---|
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Detection zone
Range [m] | 0.002...0.004; (Through-beam sensor) |
---|---|
Range [mm] | < 9; (in diffuse reflection mode) |
Response times
Response time [s] | 0.7 |
---|
Operating conditions
Ambient temperature [°C] | -10...55 |
---|---|
Protection | IP 67 |
Max. immunity to extraneous light [klx] | 20 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Dimensions [mm] | 53 x 30 x 103 |
Materials | diecast zinc |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
accuracy graph
|
|
---|