You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OC5226

Retro-reflective sensor

OC5226

OCP-ASI/US-100

Retro-reflective sensor

OC5226

OCP-ASI/US-100

Article no longer available - archive entry
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 35
Protection class II
Reverse polarity protection yes
Overvoltage protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design AS-i
Output function light-on/dark-on mode; (parameterisable)
Switching frequency DC [Hz] 1500
Detection zone
Range [m] < 5; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Max. light spot diameter [mm] 133
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
AS-i classification
AS-i I/O configuration [hex] 1
AS-i ID code [hex] 1
Mechanical data
Housing rectangular
Dimensions [mm] 49 x 15 x 42
Materials diecast zinc
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
function 1 x LED, yellow flashing
Accessories
Items supplied
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
excess gain graph