You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OC5208

Retro-reflective sensor

OC5208

OCP-CPKG/US-100

Retro-reflective sensor

OC5208

OCP-CPKG/US-100

Article no longer available - archive entry
Alternative articles: O5P500 Product comparison: OC5208 / O5P500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.9
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] < 5
Range adjustable yes
Max. light spot diameter [mm] 130
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -40...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 49 x 15 x 42
Materials diecast zinc
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
function 1 x LED, yellow flashing
Accessories
Items supplied
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
excess gain graph