You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OB5031

Fibre-optic amplifier

OB5031

OBF-FPKG/AS

Fibre-optic amplifier

OB5031

OBF-FPKG/AS

Article no longer available - archive entry
Product characteristics
Type of light red light
Housing rectangular
Application
Design for fibre optics with metal sheath FE/FT-50
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 35
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] 0...1; (Through-beam sensor)
Range [mm] 0...150; (Diffuse reflection sensor)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 36 x 15 x 60
Materials ABS
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
unsafe zone 1 x LED, red
Remarks
Remarks
light-on mode corresponds to the NC output function for through-beam fibre optics
corresponds to the NO output function for diffuse-reflection fibre optics
dark-on mode corresponds to the NO output function for through-beam fibre optics
corresponds to the NC output function for diffuse-reflection fibre optics
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A