You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OA0201

Diffuse reflection sensor with background suppression

OA0201

OAH-FKOA/T

Diffuse reflection sensor with background suppression

OA0201

OAH-FKOA/T

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Max. power consumption [VA] 2
Reverse polarity protection no
Type of light infrared light
Wave length [nm] 950
Outputs
Electrical design relay
Output function light-on/dark-on mode; (parameterisable)
Permanent current rating of switching output AC [mA] 2500; (max. 150 VA)
Permanent current rating of switching output DC [mA] 2500; (max. 150 VA)
Short-time current rating of switching output [mA] 2500; (/ max. 150 VA)
Switching frequency AC [Hz] 10
Switching frequency DC [Hz] 10
Short-circuit proof no
Overload protection no
Time function [s] 0.5...12
Detection zone
Range [mm] 200...800; (white paper 200 x 200 mm)
Range adjustable yes
Max. light spot diameter [mm] 15
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...55
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 85 x 36 x 100
Materials PPO modified
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
Angle bracket: 1, E20560
screwdrivers
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable gland: M16 X 1.5
Diagrams and graphs
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)
Note : range % = setting in % of the range