You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. NS5001

Induktiver NAMUR-Sensor

NS5001

IS-2002-N/0,7M

Induktiver NAMUR-Sensor

NS5001

IS-2002-N/0,7M

Article no longer available - archive entry
Alternative articles: NS5003 Product comparison: NS5001 / NS5003 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design NAMUR
Output function normally closed
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 28 x 10 x 16
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to switching amplifiers NV0100, NV0200 or other approved switching amplifiers with the max. values: U = 16 V / I = 50 mA / P = 180 mW (T5) / P = 123 mW (T6)
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 5...25
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Outputs
Electrical design NAMUR
Output function normally closed
Max. cable resistance [Ω] 50
Switching frequency DC [Hz] 800
Detection zone
Sensing range [mm] 2
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Approval PTB-Zulassungs-Nr. Ex-00.E.2013; Gerätekennzeichnung: EEx ia IIC T5/T6
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Safety classification
Max. internal capacitance [nF] 85
Max. internal inductance [µH] 220
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 28 x 10 x 16
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.7 m, PVC; 2 x 0.14 mm²