You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. MK5054

T-slot cylinder sensor

MK5054

MKN3000-BPKG/0,3M AS-510-TPS

T-slot cylinder sensor

MK5054

MKN3000-BPKG/0,3M AS-510-TPS

Article no longer available - archive entry
Alternative articles: MK5310 Product comparison: MK5054 / MK5310 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 4.5 x 25.5 x 2.9
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 12
Reverse polarity protection yes
Max. power-on delay time [ms] 1
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 3.1
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 10000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Response sensitivity [mT] 2.5
Travel speed [m/s] < 5
Accuracy / deviations
Hysteresis [mm] 1...2
Repeatability [mm] 0.1
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Mechanical data
Sensing face front
Cylinder type C-slot cylinders
Dimensions [mm] 4.5 x 25.5 x 2.9
Materials LCP
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.3 m, PUR
Connection Connector: 1 x M8; coding: A